Select a different country or region to see content for your location.
United States
01:46:56 GMT+0000 (Coordinated Universal Time)
Product information



Main Dimensions & Performance Data
d | 75 mm | Shaft diameter |
d2 | 75 mm | Sealing shaft diameter |
B | 12 mm | Total width |
D3 | 106 mm | Outside diamater |
g | 106 mm | Overhang housing |
D2 | 97,5 mm | Diameter sealing |
≈m | 191,5 g | Weight |
Downloads: