Select a different country or region to see content for your location.
United States
21:29:48 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 244 mm | Shaft diameter |
b | 71 mm | Width |
g | 41 mm | Overhang outside |
da | 380 mm | Outside diameter |
dc | 356 mm | Centering Diameter |
≈m | 16,7 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products