Select a different country or region to see content for your location.
United States
03:38:12 GMT+0000 (Coordinated Universal Time)


UCF211
Flanschlagergehäuseeinheit
Flanged housing unit UCF
Replaces
RCJY55-JIS
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 163 mm | Flange width |
U | 58,4 mm | Total height unit |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.520 N | Fatigue load limit, radial |
≈m | 3,431 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
N1 | 130 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 43 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 25 mm | Distance raceway |
B | 55,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F211 | Housing | |
UC211 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

