Select a different country or region to see content for your location.
United States
15:00:47 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 110 mm | Flange width |
U | 49,2 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,942 kg | Weight |
Mounting dimensions
J | 82 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
W | 4 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 27 mm | Height housing |
A1 | 14,5 mm | Thickness of flange |
A2 | 12 mm | Distance raceway |
B | 49,2 mm | Width |
S | 2,5 mm | Thickness of flange |
Q | Rp1/8 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN80-CS-VA | Housing | |
FLAN80-CST-AH02 | Housing (Part 2) | |
GYE40-KRR-B-FA107-VA | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | VA | Stainless Steel |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch