Select a different country or region to see content for your location.
United States
13:49:15 GMT+0000 (Coordinated Universal Time)



GLCTE25-XL
Flanged housing unit
Housing units GLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
GLCTE25
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 97 mm | Height flange |
U | 33,4 mm | Total height unit |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
≈m | 0,47 kg | Weight |
Mounting dimensions
J | 76,2 mm | Distance fixing bore |
N | 9 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 19,5 mm | Thickness of flange |
A2 | 9,9 mm | Distance raceway |
B1 | 31 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter eccentric locking collar |
Additional information
GEHGLCTE05-GG | Housing | |
GRAE25-NPP-B-OSE | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products