Select a different country or region to see content for your location.
United States
18:53:01 GMT+0000 (Coordinated Universal Time)


NTS56X704
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.

Main Dimensions & Performance Data
d | 184,15 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 294,4 mm | Outside diameter |
≈m | 11,5 kg | Weight |
Downloads:

