Select a different country or region to see content for your location.
United States
02:08:48 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 35 mm | Shaft diameter |
d2 | 35 mm | Sealing shaft diameter |
D3 | 68,7 mm | Outside diamater |
g | 6 mm | Overhang housing |
D2 | 62 mm | Diameter sealing |
≈m | 302,8 g | Weight |
Downloads:

