Select a different country or region to see content for your location.
United States
04:34:03 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
d2 | 100 mm | Sealing shaft diameter |
B | 21 mm | Total width |
D3 | 125,7 mm | Outside diamater |
g | 7 mm | Overhang housing |
D2 | 120 mm | Diameter sealing |
≈m | 0,53 kg | Weight |
Downloads:

