Select a different country or region to see content for your location.
United States
01:20:57 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
d2 | 100 mm | Sealing shaft diameter |
D3 | 128,5 mm | Outside diamater |
g | 40 mm | Overhang housing |
D2 | 120 mm | Diameter sealing |
≈m | 1,62 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.