Select a different country or region to see content for your location.
United States
09:43:12 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
d2 | 90 mm | Sealing shaft diameter |
B | 13 mm | Total width |
D3 | 147,5 mm | Outside diamater |
g | 147,5 mm | Overhang housing |
D2 | 137,5 mm | Diameter sealing |
≈m | 0,73 kg | Weight |
Downloads:


Recently viewed products

Wait to see recently viewed products