Select a different country or region to see content for your location.
United States
04:30:32 GMT+0000 (Coordinated Universal Time)


HCB7207-E-T-P4S-UL
Spindle bearing
Spindle bearing HCB72..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
Frequently bought together



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 17 mm | Width |
Cr | 24.600 N | Basic dynamic load rating, radial |
C0r | 11.600 N | Basic static load rating, radial |
Cur | 930 N | Fatigue load limit, radial |
nG Grease | 22.000 1/min | Limiting speed for grease lubrication |
nG Oil | 36.000 1/min | Limiting speed for oil lubrication |
≈m | 240 g | Weight |
Mounting dimensions
da | 44 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 63 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 47,8 mm | Minimum diameter injection pitch |
Etk max | 51 mm | Maximum diameter injection pitch |
Etk1 min | 47,8 mm | Minimum diameter injection pitch |
Etk1 max | 51 mm | Maximum diameter injection pitch |
a | 21 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 84 N | Preload force light |
FV M | 363 N | Preload force medium |
FV H | 806 N | Preload force heavy |
KaE L | 242 N | Lift-off force light |
KaE M | 1.069 N | Lift-off force medium |
KaE H | 2.438 N | Lift-off force heavy |
ca L | 86 N/µm | Axial rigidity light |
ca M | 146 N/µm | Axial rigidity medium |
ca H | 200 N/µm | Axial rigidity heavy |
Operating conditions for bearing HCB7207-E-T-P4S-UL
In work for HCB7207-E-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch