Select a different country or region to see content for your location.
United States
19:06:26 GMT+0000 (Coordinated Universal Time)


GIHRK60-DO
Rod end
Hydraulic rod end, with thread clamping device, right hand thread, requiring maintenance, sliding contact surface: steel/steel, open design
Preferred product


Main Dimensions & Performance Data
Cr | 318.000 N | Basic dynamic load rating, radial |
C0r | 327.000 N | Basic static load rating, radial |
d | 60 mm | Bore diameter bearing |
d2 | 130 mm | Outer eye diameter |
l4 | 200 mm | Total length internal thread head |
D | 90 mm | Outside diameter bearing |
B | 44 mm | Width inner ring |
≈m | 5,621 kg | Weight |
Dimensions
α | 6 ° | Tilt angle |
C1 | 50 mm | Width of the rod end |
dK | 80 mm | Ball diameter |
d3 | M58x1,5 | Thread size |
d4 | 75 mm | Shank diameter |
d5 | 90 mm | Shank diameter, large |
d 7 | M10x45 | Diameter screw clamp |
h1 | 130 mm | Shank Length Internal thread head |
l3 | 59 mm | Thread length Internal thread |
l7 | 65 mm | Distance drilling with/shaft start |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
BUT | -0,15 mm | Width inner ring, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
MA | 46 Nm | Tightening torque |
Gr | 0,043 - 0,12 | Radial Clearance |
Grmin | 0,043 mm | Radial clearance, minimum |
Grmax | 0,12 mm | Radial clearance, maximum |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
d1 | 66,8 mm | Outer flange diameter inner ring |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing GIHRK60-DO
In work for GIHRK60-DO
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products