Select a different country or region to see content for your location.
United States
14:59:16 GMT+0000 (Coordinated Universal Time)



Hauptabmessungen und Leistungsdaten
d | 49,213 mm | Wellendurchmesser |
d2 | 49,2125 mm | Dichtungsinnendurchmesser |
B | 19,5 mm | Gesamtbreite |
D3 | 83,2 mm | Außendurchmesser |
g | 6 mm | Überstand Gehäuse |
D2 | 77 mm | Durchmesser Dichtung |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.