Select a different country or region to see content for your location.
United States
01:06:19 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 87,313 mm | Shaft diameter |
d2 | 87,3125 mm | Sealing shaft diameter |
B | 22,5 mm | Total width |
D3 | 144,7 mm | Outside diamater |
g | 8 mm | Overhang housing |
D2 | 137,5 mm | Diameter sealing |
≈m | 1,59 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.