Select a different country or region to see content for your location.
United States
13:03:40 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 75 mm | Shaft diameter |
d2 | 75 mm | Sealing shaft diameter |
B | 20,5 mm | Total width |
D3 | 103,7 mm | Outside diamater |
g | 7 mm | Overhang housing |
D2 | 97,5 mm | Diameter sealing |
≈m | 480,08 g | Weight |
Downloads:

