Select a different country or region to see content for your location.
United States
15:08:49 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 65 mm | Shaft diameter |
d2 | 65 mm | Sealing shaft diameter |
B | 19,5 mm | Total width |
D3 | 93,2 mm | Outside diamater |
g | 6 mm | Overhang housing |
D2 | 87 mm | Diameter sealing |
≈m | 384,96 g | Weight |
Downloads:

