Select a different country or region to see content for your location.
United States
02:44:58 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 40 mm | Shaft diameter |
d2 | 40 mm | Sealing shaft diameter |
D3 | 62,7 mm | Outside diamater |
g | 6 mm | Overhang housing |
D2 | 56,5 mm | Diameter sealing |
≈m | 176,83 g | Weight |
Downloads:

