Select a different country or region to see content for your location.
United States
16:02:26 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 75 mm | Shaft diameter |
d2 | 85 mm | Sealing shaft diameter |
B | 21 mm | Total width |
D3 | 108,7 mm | Outside diamater |
g | 7 mm | Overhang housing |
D2 | 102,5 mm | Diameter sealing |
≈m | 409,12 g | Weight |
Downloads:


Recently viewed products

Wait to see recently viewed products