Select a different country or region to see content for your location.
United States
18:40:26 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 82,55 mm | Shaft diameter |
d2 | 82,55 mm | Sealing shaft diameter |
B | 13,5 mm | Total width |
D3 | 128,5 mm | Outside diamater |
D2 | 120 mm | Diameter sealing |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch
Split Plummer Block Housings SES
Recently viewed products

Wait to see recently viewed products