Select a different country or region to see content for your location.
United States
18:40:45 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 87,313 mm | Shaft diameter |
d2 | 87,3125 mm | Sealing shaft diameter |
B | 14,5 mm | Total width |
D3 | 147,5 mm | Outside diamater |
D2 | 137,5 mm | Diameter sealing |
≈m | 116,06 g | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch