Select a different country or region to see content for your location.
United States
12:21:07 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 70 mm | Shaft diameter |
d2 | 70 mm | Sealing shaft diameter |
B | 13,5 mm | Total width |
D3 | 101 mm | Outside diamater |
D2 | 92,5 mm | Diameter sealing |
≈m | 37,84 g | Weight |
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch