Select a different country or region to see content for your location.
United States
17:47:54 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
d2 | 60 mm | Sealing shaft diameter |
B | 11 mm | Total width |
D3 | 85,5 mm | Outside diamater |
D2 | 77 mm | Diameter sealing |
≈m | 21,46 g | Weight |
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch