Select a different country or region to see content for your location.
United States
20:03:54 GMT+0000 (Coordinated Universal Time)


UKP209
Plummer block housing unit
Stehlager-Gehäuseeinheiten UKP, Graugussgehäuse, mit langem Fuß, Spannlager mit Spannhülse, RSR-Dichtung
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 190 mm | Length total |
H2 | 106 mm | Height |
≈m | 2,29 kg | Weight |
Mounting dimensions
J | 146 mm | Distance fixing bore |
N | 17 mm | Breite (Langloch) |
N1 | 21 mm | Length (slot) |
Dimensions
H | 54 mm | Distance shaft axis |
A | 54 mm | Breite (Fuß) |
H1 | 20 mm | Heigth (base) |
B1 | 50 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
P209 | Housing | |
UK209 | Bearing designation |
Temperature range
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

