Select a different country or region to see content for your location.
United States
21:09:50 GMT+0000 (Coordinated Universal Time)


RASEY30-TV-VA
Plummer block housing unit
Plummer block housing unit RASEY..-TV-VA, RIBB plastic
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 163 mm | Length |
H2 | 84 mm | Height |
≈m | 0,522 kg | Weight |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 18 mm | Length (slot) |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 46 mm | Width (base) |
H1 | 17,8 mm | Height (base) |
S | 22,2 mm | Distance raceway |
B | 38,1 mm | Width |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
Additional information
GEH-ASE06-TV | Housing | |
GYE30-KRR-B-FA107-VA | Bearing designation | |
KASK06-S-G | End cap | |
KASK06-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch