Select a different country or region to see content for your location.
United States
17:57:16 GMT+0000 (Coordinated Universal Time)


UCFA205-14
Spannlagergehäuseeinheit
Gehäuseeinheiten UCFA, Graugussgehäuse, Spannlager mit Gewindestiften im Innenring, RSR-Dichtung, für Schwenkbewegungen


Main Dimensions & Performance Data
d | 22,23 mm | Bore diameter |
L | 125 mm | Length total |
U | 35,8 mm | Total height unit |
≈m | 0,65 kg | Weight |
Mounting dimensions
N | 12 mm | Fixing bore |
N1 | 51 mm | Length (slot) |
N2 | 12 mm | Width (slot) |
J | 98 mm | Distance fixing bore |
Dimensions
A1 | 14 mm | Thickness of flange |
A2 | 16 mm | Distance raceway |
A | 27 mm | Height housing |
V | 68 mm | Shoulder diameter housing |
W | 66 mm | Width housing slot side |
Q | M6 | Connection thread for lubrication |
Additional information
FA205 | Housing | |
UC205-14 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grauguss |

