Select a different country or region to see content for your location.
United States
07:26:41 GMT+0000 (Coordinated Universal Time)



THE40-XL
Take-up housing unit
Take-up housing units THE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Replaces
THE40
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 135 mm | Length total |
M | 100 mm | Housing total width |
A2 | 36 mm | Width housing |
≈m | 1,71 kg | Weight |
Mounting dimensions
K | M24 | Thread fixing bore |
K1 | 24 mm | Thread depth |
Dimensions
L1 | 85 mm | Distance shaft axis |
T | 40 mm | Height housing fixing side |
W2 | 45 mm | Length of guidance face |
Q | M6 | Connection thread for lubrication |
Additional information
HE08 | Housing | |
GE40-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products