Select a different country or region to see content for your location.
United States
15:08:42 GMT+0000 (Coordinated Universal Time)



PSFT25-XL
Take-up housing unit
Take-up housing units PSFT, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PSFT25
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 124 mm | Length total |
U | 36 mm | Total height unit |
≈m | 0,5 kg | Weight |
Mounting dimensions
N | 11,5 mm | Fixing bore |
N1 | 37,5 mm | Length (slot) |
N2 | 11,5 mm | Width (slot) |
J | 99 mm | Distance fixing bore |
Dimensions
A1 | 11 mm | Thickness of flange |
A2 | 12,5 mm | Distance raceway |
A | 20 mm | Height housing |
V | 70 mm | Shoulder diameter housing |
W | 63 mm | Width housing slot side |
Q | M6 | Connection thread for lubrication |
Additional information
SFT05 | Housing | |
GRAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch