Select a different country or region to see content for your location.
United States
16:54:26 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 125 mm | Height flange |
U | 32,2 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,32 kg | Weight |
Mounting dimensions
J | 100 mm | Pitch circle diameter (holes) |
N | 12 mm | Fixing bore |
N1 | 70,7 mm | Distance fixing bore |
T1 | 8 mm | Height spigot |
Z | 80 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 23 mm | Height housing |
A1 | 8 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
B | 25 mm | Width |
B1 | 38 mm | Locking collar total width |
d3 | 45 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FC265 | Housing | |
UK206 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |

