Select a different country or region to see content for your location.
United States
08:29:39 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 36,512 mm | Bore diameter |
L | 90 mm | Flange width |
H | 161 mm | Height flange |
U | 44,4 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,158 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 34 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B | 42,9 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL207 | Housing | |
UC207-23 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCFL207-23-J7
In work for UCFL207-23-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products