Select a different country or region to see content for your location.
United States
09:26:07 GMT+0000 (Coordinated Universal Time)



TME55-XL
Flanged housing unit
Housing units TME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
Replaces
TME55
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
H | 185 mm | Height flange |
B1 | 71,4 mm | Locking collar total width |
U | 43,6 mm | Total height unit |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.240 N | Fatigue load limit, radial |
≈m | 3,55 kg | Weight |
Mounting dimensions
J | 150 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 125 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 27,5 mm | Height housing |
A1 | 15 mm | Thickness of flange |
S | 3 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.ME11 | Housing | |
GE55-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch