Select a different country or region to see content for your location.
United States
18:44:00 GMT+0000 (Coordinated Universal Time)



TME50-XL-N
Flanged housing unit
Flanged housing unit TME..-XL-N
Replaces
TME50-N
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
H | 165 mm | Height flange |
B1 | 62,8 mm | Locking collar total width |
U | 37,1 mm | Total height unit |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 990 N | Fatigue load limit, radial |
≈m | 2,32 kg | Weight |
Mounting dimensions
J | 135 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
Z | 110 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 25 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 1 mm | Distance raceway |
S | 3 mm | Chamfer width |
Q | M8X1 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.ME10-N | Housing | |
GE50-XL-KTT-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing TME50-XL-N
In work for TME50-XL-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products