Select a different country or region to see content for your location.
United States
22:53:44 GMT+0000 (Coordinated Universal Time)



TCJ50-XL-N
Flanged housing unit
Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
Replaces
TCJ50-N
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 143 mm | Flange width |
U | 66,2 mm | Total height unit |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 990 N | Fatigue load limit, radial |
≈m | 2,62 kg | Weight |
Mounting dimensions
J | 111 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
W | 5 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 41 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 28 mm | Distance raceway |
B1 | 62,8 mm | Locking collar total width |
V | 119 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 69 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ10 | Housing | |
GE50-XL-KTT-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |
Operating conditions for bearing TCJ50-XL-N
In work for TCJ50-XL-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch