Select a different country or region to see content for your location.
United States
02:45:09 GMT+0000 (Coordinated Universal Time)


RRY20-VA
Flanged housing unit
Housing units RRY..-VA, three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility
Replaces
RRY 20 VA


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H | 90,5 mm | Height flange |
U | 20,3 mm | Total height unit |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 6.300 N | Basic static load rating, radial |
Cur | 310 N | Fatigue load limit, radial |
C0r G | 3.200 N | Load carrying capacity (housing) |
≈m | 0,32 kg | Weight |
Mounting dimensions
J | 71,5 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 8 mm | Height housing |
B | 31 mm | Width |
S | 2 mm | Thickness of flange |
V | 55 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN47-MSB-VA | Housing | |
GYE20-KRR-B-VA | Bearing designation |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | VA | Stainless Steel |
Special material | VA | Corrosion-resistant VA design |


All
English

2017-10-28 | Katalog | SG 1 | Englisch