Select a different country or region to see content for your location.
United States
14:42:43 GMT+0000 (Coordinated Universal Time)



RMEY80-XL
Flanged housing unit
Gehäuseeinheiten RMEY, Vierloch-Flanschlager-Gehäuseeinheiten, Grauguss, Zentrieransatz, Gewindestifte im Innenring, R-Dichtung
Replaces
RMEY80
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
H | 220 mm | Height flange |
U | 51,3 mm | Total height unit |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
Cur | 2.190 N | Fatigue load limit, radial |
≈m | 5,249 kg | Weight |
Mounting dimensions
J | 184 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 160 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | -2 mm | Distance raceway |
B | 82,6 mm | Width |
S | 6 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME16 | Housing | |
GYE80-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch