Select a different country or region to see content for your location.
United States
23:35:56 GMT+0000 (Coordinated Universal Time)



RFE30-XL
Flanged housing unit
Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Replaces
RFE30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 127 mm | Flange width |
U | 40,6 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
≈m | 1,1 kg | Weight |
Mounting dimensions
J | 105 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
T1 | 3 mm | Height spigot |
Z | 85 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
W | 4 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 24,5 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 10,5 mm | Distance raceway |
B1 | 48,5 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outer diameter locking collar |
Additional information
1 | Number of housings | |
FE06 | Housing | |
GE30-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RFE30-XL
In work for RFE30-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products