Select a different country or region to see content for your location.
United States
12:03:18 GMT+0000 (Coordinated Universal Time)



RCJT30-XL-FA164
Flanged housing unit
Housing units RCJT..-FA164, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
Replaces
RCJT30-FA164


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 80 mm | Flange width |
H | 142 mm | Height flange |
U | 50,2 mm | Total height unit |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
≈m | 0,92 kg | Weight |
Mounting dimensions
J | 116,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 4 mm | Width of flats |
Dimensions
A | 31 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 20 mm | Distance raceway |
B1 | 48,5 mm | Locking collar total width |
V | 80 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT06-FA125 | Housing | |
GE30-XL-KRR-B-FA164 | Bearing designation |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch