Select a different country or region to see content for your location.
United States
08:45:15 GMT+0000 (Coordinated Universal Time)



RCJL30-XL-N
Flanged housing unit
Housing units RCJL, four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
Replaces
RCJL30-N
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 108 mm | Flange width |
U | 42 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
≈m | 1,08 kg | Weight |
Mounting dimensions
J | 82,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 20 mm | Distance raceway |
B | 36,5 mm | Width |
V | 85 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ06 | Housing | |
GLE30-XL-KRR-B | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products