Select a different country or region to see content for your location.
United States
08:34:54 GMT+0000 (Coordinated Universal Time)



RALT25-XL
Flanged housing unit
Flanged housing unit RALT..-XL
Replaces
RALT25
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 71 mm | Flange width |
H | 95,2 mm | Height flange |
U | 21,4 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 5.900 N | Basic static load rating, radial |
Cur | 280 N | Fatigue load limit, radial |
C0r G | 3.000 N | Load carrying capacity (housing) |
Cg | 3.000 N | Load carrying capacity (housing) |
≈m | 0,23 kg | Weight |
Mounting dimensions
J | 76 mm | Distance fixing bore |
N | 8,7 mm | Fixing square |
n | 2 | Number of screwing holes |
Dimensions
A | 7,1 mm | Height housing |
S | 2 mm | Thickness of flange |
V | 55 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN47-LST | Housing | |
RALE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch