Select a different country or region to see content for your location.
United States
21:50:33 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 110 mm | Flange width |
H | 121 mm | Height flange |
U | 42,1 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
C0r G | 10.000 N | Load carrying capacity (housing) |
≈m | 0,95 kg | Weight |
Mounting dimensions
J | 82 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 27 mm | Height housing |
A1 | 14,5 mm | Thickness of flange |
A2 | 12 mm | Distance raceway |
Q | Rp1/8 | Connection thread for lubrication |
Additional information
2 | Number of housings | |
FLAN-CST-AH02 | Housing | |
GRAE30-208-NPP-B-FA107/125.5 | Bearing designation |
Downloads:
Your current product variant
Material | Steel sheet |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products