Select a different country or region to see content for your location.
United States
14:00:46 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 108 mm | Flange width |
H | 188,5 mm | Height flange |
U | 56,8 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
C0r G | 15.100 N | Load carrying capacity (housing) |
≈m | 1,09 kg | Weight |
Mounting dimensions
J | 148,5 mm | Distance fixing bore |
N | 17 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 41 mm | Height housing |
A1 | 21 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
V | 108 mm | Shoulder diameter housing |
Q | 1/4 - 28 UNF | Connection thread for lubrication |
d3 | 63 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT09-TV | Housing | |
GRAE45-NPP-B-FA107/125.5 | Bearing designation | |
KASK09 | Protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch