Select a different country or region to see content for your location.
United States
08:19:38 GMT+0000 (Coordinated Universal Time)


PCJ35-TV-FA125.5
Flanged housing unit
Flanged housing unit PCJ..-TV
Replaces
PCJ 35 TN FA125.5


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 117 mm | Flange width |
U | 51 mm | Total height unit |
Cr | 22.500 N | Basic dynamic load rating, radial |
C0r | 12.500 N | Basic static load rating, radial |
C0r G | 18.500 N | Load carrying capacity (housing) |
≈m | 0,79 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 13 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 34,8 mm | Height housing |
A1 | 15,5 mm | Thickness of flange |
A2 | 21,5 mm | Distance raceway |
V | 90 mm | Shoulder diameter housing |
Q | 1/4-28 UNF | Connection thread for lubrication |
d3 | 55 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
GEH.CJ07-TV-HLA | Housing | |
GRAE35-NPP-B-FA107/125.5 | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch