Select a different country or region to see content for your location.
United States
22:11:05 GMT+0000 (Coordinated Universal Time)


PCJ30-TV-FA125.5
Flanged housing unit
Flanged housing unit PCJ..-TV
Replaces
PCJ 30 TN FA125.5
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 107 mm | Flange width |
U | 46 mm | Total height unit |
Cr | 17.100 N | Basic dynamic load rating, radial |
C0r | 9.200 N | Basic static load rating, radial |
C0r G | 17.700 N | Load carrying capacity (housing) |
≈m | 0,57 kg | Weight |
Mounting dimensions
J | 83 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 31,5 mm | Height housing |
A1 | 14,3 mm | Thickness of flange |
A2 | 19,2 mm | Distance raceway |
V | 80 mm | Shoulder diameter housing |
Q | 1/4-28 UNF | Connection thread for lubrication |
d3 | 44 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
GEH.CJ06-TV-HLA | Housing | |
GRAE30-NPP-B-FA107/125.5 | Bearing designation | |
KASK06 | Protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products