Select a different country or region to see content for your location.
United States
13:16:59 GMT+0000 (Coordinated Universal Time)


GRRY30-VA
Flanged housing unit
Flanged housing unit GRRY..-VA
Replaces
GRRY 30 VA
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H2 | 112,7 mm | Height flange |
H | 112,7 mm | Height flange |
U | 24,7 mm | Total height unit |
Cr | 18.700 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
C0r G | 5.000 N | Load carrying capacity (housing) |
≈m | 0,6 kg | Weight |
Mounting dimensions
J | 90,5 mm | Pitch circle diameter (holes) |
N | 10,5 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 9 mm | Height housing |
B | 38,1 mm | Width |
S | 2,5 mm | Thickness of flange |
V | 71 mm | Shoulder diameter housing |
d3 | 44 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN62-MSB-VA | Housing | |
FLAN62-MSA-VA | Housing (Part 2) | |
GYE30-KRR-B-VA | Bearing designation |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | VA | Stainless Steel |
Special material | VA | Corrosion-resistant VA design |


All
English

2017-10-28 | Katalog | SG 1 | Englisch