Select a different country or region to see content for your location.
United States
08:53:28 GMT+0000 (Coordinated Universal Time)


ZKLR0828-2Z
Flanged housing unit
Angular contact ball bearing units ZKLR..-2Z, double direction, for screw mounting, gap seals on both sides
Preferred product



Main Dimensions & Performance Data
d | 8 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,008 mm | Bore diameter lower tolerance | |
D | 23,9 mm | Outside diameter bearing pot |
0,03 mm | Outside diameter bearing pot upper tolerance | |
-0,01 mm | Outside diameter bearing pot lower tolerance | |
B | 14 mm | Width, inner ring |
0,25 mm | Inner ring width upper tolerance | |
-0,25 mm | Inner ring width lower tolerance | |
Cr | 5.000 N | Basic dynamic load rating, radial |
C0r | 2.700 N | Basic static load rating, radial |
Ca | 2.060 N | Basic dynamic load rating, axial |
C0a | 1.850 N | Basic static load rating, axial |
Cur | 142 N | Fatigue load limit, radial |
MRL | 0,08 Nm | Bearing friction torque |
≈m | 35,698 g | Weight |
Mounting dimensions
da | 10,4 mm | Diameter shaft shoulder |
Dai | 18 mm | Support diameter outer ring inside |
Daa min | 22 mm | Minimum support diameter outer ring outside |
M4 | Screw size | |
n | 4 | Number of screws |
M6 | Screw size b | |
n | 2 | Number of screws b |
t1 | 0,2 mm | Position bore in the housing |
Dimensions
d1 | 11 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
d2 | 4,5 mm | Fixing boring diameter |
A1 | 28 mm | Flange width |
A2 | 35 mm | Height flange |
b | 6,6 mm | Wide fixing groove |
m | 26 mm | Bore distance height |
n | 20 mm | Bore distance width |
M | 35 mm | Distance fixing groove |
H | 15,5 mm | Height housing |
0 mm | Height housing upper tolerance | |
-0,5 mm | Height housing lower tolerance |
Additional information
caL | 16 N/µm | Rigidity axial |
Mm | 0,0028 kg*cm2 | Mass moment of inertia |
7 µm | Axial runout | |
ZM08 | Locknut 1 | |
MA | 4 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | 2Z | Minimal gap seals on both sides |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products