Select a different country or region to see content for your location.
United States
11:24:03 GMT+0000 (Coordinated Universal Time)



TCJ25-XL-N
Flanged housing unit
Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
Replaces
TCJ25-N
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 95 mm | Flange width |
U | 46 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,81 kg | Weight |
Mounting dimensions
J | 70 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 29 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B1 | 44,5 mm | Locking collar total width |
V | 74 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ05 | Housing | |
GE25-XL-KTT-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch