Select a different country or region to see content for your location.
United States
11:51:05 GMT+0000 (Coordinated Universal Time)



RFE45-XL
Flanged housing unit
Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Replaces
RFE45
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
H | 155 mm | Height flange |
H | 155 mm | Flange width |
U | 46,4 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 970 N | Fatigue load limit, radial |
≈m | 2,01 kg | Weight |
Mounting dimensions
J | 130 mm | Distance fixing bore |
J | 130 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 105 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 26,5 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 11,5 mm | Distance raceway |
B1 | 56,5 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GG.FE09 | Housing | |
GE45-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch