Select a different country or region to see content for your location.
United States
14:04:07 GMT+0000 (Coordinated Universal Time)



RCSMF17-XL
Flanged housing unit
Housing units RCSMF, two-bolt flanged housing units, sheet steel, rubber interliner, eccentric locking collar, P seals
Replaces
RCSMF17


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 70 mm | Flange width |
H | 114 mm | Height flange |
U | 34,8 mm | Total height unit |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
C0r G | 900 N | Load carrying capacity (housing) |
Cg | 900 N | Load carrying capacity (housing) |
≈m | 0,262 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 10,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 27 mm | Height housing |
A2 | 12,7 mm | Distance raceway |
S | 1,5 mm | Thickness of flange |
V | 68 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN65-RCSMF | Housing | |
GRG.RCSM40/65 | Rubber interliner designation | |
RAE17-XL-NPP-FA106 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RCSMF17-XL
In work for RCSMF17-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch