Select a different country or region to see content for your location.
United States
18:36:02 GMT+0000 (Coordinated Universal Time)



RCJY75-XL
Flanged housing unit
Housing units RCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
Replaces
RCJY75
Preferred product


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
L | 197 mm | Flange width |
U | 85,8 mm | Total height unit |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
Cur | 1.880 N | Fatigue load limit, radial |
≈m | 5,72 kg | Weight |
Mounting dimensions
J | 153 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 55,8 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 41,3 mm | Distance raceway |
B | 77,8 mm | Width |
V | 170 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ15 | Housing | |
GYE75-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products