Select a different country or region to see content for your location.
United States
00:23:30 GMT+0000 (Coordinated Universal Time)



RCJTY55-XL
Flanged housing unit
Housing units RCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
Replaces
RCJTY55


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 134 mm | Flange width |
H | 222 mm | Height flange |
U | 64,4 mm | Total height unit |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.240 N | Fatigue load limit, radial |
≈m | 2,6 kg | Weight |
Mounting dimensions
J | 184 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 43,5 mm | Height housing |
A1 | 15 mm | Thickness of flange |
A2 | 31 mm | Distance raceway |
B | 55,6 mm | Width |
V | 134 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJT11 | Housing | |
GYE55-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RCJTY55-XL
In work for RCJTY55-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch