Select a different country or region to see content for your location.
United States
01:03:31 GMT+0000 (Coordinated Universal Time)



RCJT55-XL
Flanged housing unit
Housing units RCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Replaces
RCJT55
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 134 mm | Flange width |
H | 222 mm | Height flange |
U | 74,6 mm | Total height unit |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.240 N | Fatigue load limit, radial |
≈m | 3,14 kg | Weight |
Mounting dimensions
J | 184 mm | Distance fixing bore |
N | 18 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 5 mm | Width of flats |
Dimensions
A | 43,5 mm | Height housing |
A1 | 15 mm | Thickness of flange |
A2 | 31 mm | Distance raceway |
B1 | 71,4 mm | Locking collar total width |
V | 134 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 76 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT11 | Housing | |
GE55-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch